Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
BARCONTROL
Description
VDS - Pressure Switch, VACUUM
Bill of material
VDS-1-000.85-M-2-1-BAR-000.85R
GT
Device type
VDS
GW
Body material
Zinc Die-cast / Steel Zinc-plated
FA
Fluid connection
2 = G1/4" female
4 = horizontal flange
6 = 1/4NPT ANSI/ASME B1.20.1
AG
Circuit Form
1 = Change-Over SPDT
SIED
SI-Unit for Pressure
bar
psi
MPa
EB
Desired Set Point / factory pre-set
-0.850
-0.840
-0.830
-0.820
-0.810
-0.800
-0.790
-0.780
-0.770
-0.760
-0.750
-0.740
-0.730
-0.720
-0.710
-0.700
-0.690
-0.680
-0.670
-0.660
-0.650
-0.640
-0.630
-0.620
-0.610
-0.600
-0.590
-0.580
-0.570
-0.560
-0.550
-0.540
-0.530
-0.520
-0.510
-0.500
-0.490
-0.480
-0.470
-0.460
-0.450
-0.440
-0.430
-0.420
-0.410
-0.400
-0.390
-0.380
-0.370
-0.360
-0.350
-0.340
-0.330
-0.320
-0.310
-0.300
-0.290
-0.280
-0.270
-0.260
-0.250
-0.240
-0.230
-0.220
-0.210
-0.200
-0.190
-0.180
-0.170
-0.160
-0.150
EB2
adjustment range
-
bar
DR
Set Point direction
R = rising / increasing
F = falling / decreasing
EA
Electrical connection
1 = DIN EN 175301-803
2 = Plug M12x1
S1 = DIN EN 175301-803 incl. Socket
KL
Cable length
-
m
SIEKL
SI-Unit for Cable length
-
KLX
Cable length
0.000
MB
Membrane
M = NBR (-20…+80°C)
E = EPDM (-40…+100°C), peroxidically cross-linked
V = FKM, Viton (0…100°C)
T = Low-Temperature-NBR (-40…+80°C)
F = FVMQ, Fluorosilicone (-40…+100°C)
R = CR; Neopren (-40…+80°C)
EAG
Contacts
Solid Silver; self-cleaning
OEB
WITHOUT factory Pre-Set / Setting by customer
No
Yes
OSPV
Customer can change factory pre-set set point
No
Yes
OW22
issued factory certificate 2.2
No
certified SP-Check
2.2 Overall verification
Overall verification + certified SP-Check
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
300 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D