Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
BARCONTROL
Description
PDC - Pressure Switch, 0,2-16bar, max. 60bar
Bill of material
PDC-1-000.20-M-1-1-BAR000.20R
GT
Device type
PDC
GW
Body material
zinc plated steel
S = Stainless steel 1.4305 / ANSI 303
L= Stainless Steel 1.4404 / ANSI 316L (check availability)
T= Stainless Steel 1.4571 / ANSI 316Ti (check availability)
FA
Fluid connection
1 = G1/8" DIN EN ISO228-1
3 = G1/4" DIN EN ISO228-1
H = G1/2" DIN EN ISO228-1
6 = 1/4NPT ANSI/ASME B1.20.1
E = 1/8NPT ANSI/ASME B1.20.1
K = 7/16-20 UNF BOSS SAE J514E
9 = M10x1 DIN 13-5
T = M10x1 with sintered filter; 12,5mm
U = M10x1 with sintered filter; 20mm
D = R1/8" ISO7
R = R1/4" ISO7
Z = R3/8" ISO7
AG
Circuit Form
1 = Change-Over SPDT
6 = normally open NO
7 = normally closed NC
SIED
SI-Unit for Pressure
bar
psi
MPa
EB
Desired Set Point / factory pre-set
EB2
adjustment range
-
bar
DR
Set Point Direction
R = rising / increasing
F = falling / decreasing
EA
Electrical connection
1 = DIN EN 175301-803 incl. Socket
2 = Plug M12x1
4 = Deutsch DT04-2P
5 = Cable / Wire Leads
S1 = DIN EN 175301-803 without Socket
KL
Cable length
-
m
SIEKL
SI-Unit for Cable length
-
KLX
Cable length
0.000
MB
Membrane
M = NBR (-20…+80°C)
E = EPDM (-40…+100°C), peroxidically cross-linked
V = FKM, Viton (0…100°C)
T = Low-Temperature-NBR (-40…+80°C)
F = FVMQ, Fluorosilicone (-40…+100°C)
R = CR; Neopren (-40…+80°C)
EAG
Contacts
Solid Silver; self-cleaning
OEB
WITHOUT factory Pre-Set / Setting by customer
No
Yes
OSPV
Customer can change factory pre-set Set Point
No
Yes
OW22
issued factory certificate 2.2
No
certified SP-Check
2.2 Overall verification
Overall verification + certified SP-Check
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
150 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D