Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
BARCONTROL
Description
MDC - Pressure Switch, 1-15bar, max. 200bar
Bill of material
MDC-1-001.00-P-1-1-BAR001.00R
GT
Device type
MDC
GW
Body material
zinc plated steel
S = Stainless steel 1.4305 / ANSI 303
L= Stainless Steel 1.4404 / ANSI 316L (check availability)
T= Stainless Steel 1.4571 / ANSI 316Ti (check availability)
FA
Fluid connection
1 = G1/8" DIN EN ISO228-1
3 = G1/4" DIN EN ISO228-1
6 = 1/4NPT ANSI/ASME B1.20.1
E = 1/8NPT ANSI/ASME B1.20.1
K = 7/16-20 UNF BOSS SAE J514E
9 = M10x1 DIN 13-5
T = M10x1 with sintered filter; 12,5mm
U = M10x1 with sintered filter; 20mm
D = R1/8" ISO7
R = R1/4" ISO7
Z = R3/8" ISO7
AG
Circuit Form
1 = Change-Over SPDT
6 = normally open NO
7 = normally closed NC
SIED
SI-Unit for Pressure
bar
psi
MPa
EB
Desired Set Point / factory pre-set
1.00
1.10
1.20
1.30
1.40
1.50
1.60
1.70
1.80
1.90
2.00
2.10
2.20
2.30
2.40
2.50
2.60
2.70
2.80
2.90
3.00
3.10
3.20
3.30
3.40
3.50
3.60
3.70
3.80
3.90
4.00
4.10
4.20
4.30
4.40
4.50
4.60
4.70
4.80
4.90
5.00
5.10
5.20
5.30
5.40
5.50
5.60
5.70
5.80
5.90
6.00
6.10
6.20
6.30
6.40
6.50
6.60
6.70
6.80
6.90
7.00
7.10
7.20
7.30
7.40
7.50
7.60
7.70
7.80
7.90
8.00
8.10
8.20
8.30
8.40
8.50
8.60
8.70
8.80
8.90
9.00
9.10
9.20
9.30
9.40
9.50
9.60
9.70
9.80
9.90
10.00
10.10
10.20
10.30
10.40
10.50
10.60
10.70
10.80
10.90
11.00
11.10
11.20
11.30
11.40
11.50
11.60
11.70
11.80
11.90
12.00
12.10
12.20
12.30
12.40
12.50
12.60
12.70
12.80
12.90
13.00
13.10
13.20
13.30
13.40
13.50
13.60
13.70
13.80
13.90
14.00
14.10
14.20
14.30
14.40
14.50
14.60
14.70
14.80
14.90
15.00
EB2
adjustment range
-
bar
DR
Set Point Direction
R = rising / increasing
F = falling / decreasing
EA
Electrical connection
1 = DIN EN 175301-803 incl. Socket
2 = Plug M12x1
4 = Deutsch DT04-2P
5 = Cable / Wire Leads
S1 = DIN EN 175301-803 without Socket
KL
Cable length
-
m
SIEKL
SI-Unit for Cable length
-
KLX
Cable length
0.000
MB
Membrane
NBR (-20…+80°C)
E = EPDM (-40…+100°C), peroxidically cross-linked
V = FKM, Viton (0…100°C)
T = Low-Temperature-NBR (-40…+80°C)
F = FVMQ, Fluorosilicone (-40…+100°C)
EAG
Contacts
Solid Silver; self-cleaning
OEB
WITHOUT factory Pre-Set / Setting by customer
No
Yes
OSPV
Customer can change factory pre-set Set Point
No
Yes
OW22
issued factory certificate 2.2
No
certified SP-Check
2.2 Overall verification
Overall verification + certified SP-Check
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
150 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D