Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
BARCONTROL
Description
HDS - Pressure Switch, 10-320bar, max. 350bar
Bill of material
HDS-1-010.00-K-2-1-BAR010.00R
GT
Device type
HDS
GW
Body material
Zinc Die-cast / Steel Zinc-plated
FA
Fluid connection
2 = G1/4" female
5 = vertical flange DIN ISO 16873
6 = 1/4NPT ANSI/ASME B1.20.1
7 = male G1/4" incl. sealing
8 = M10x1 DIN 13-5 incl. sealing
G = 7/16-20 UNF BOSS SAE J514E
R = R1/4" ISO7
AG
Circuit Form
1 = Change-Over SPDT
SIED
SI-Unit for Pressure
bar
psi
MPa
EB
Desired Set Point / factory pre-set
EB2
adjustment range
-
bar
DR
Set Point direction
R = rising / increasing
F = falling / decreasing
EA
Electrical connection
1 = DIN EN 175301-803
S1 = DIN EN 175301-803 incl. Socket
KL
Cable length
-
m
SIEKL
SI-Unit for Cable length
-
KLX
Cable length
0.000
MB
Piston with Sealing PTFE
K = NBR (-20…+80°C)
E = EPDM (-40…+100°C), peroxidically cross-linked
V = FKM, Viton (0…100°C)
T = Low-Temperature-NBR (-40…+80°C)
F = FVMQ, Fluorosilicone (-40…+100°C)
EAG
Contacts
Solid Silver; self-cleaning
OEB
WITHOUT factory Pre-Set / Setting by customer
No
Yes
OSPV
Customer can change factory pre-set set point
No
Yes
OW22
issued factory certificate 2.2
No
certified SP-Check
2.2 Overall verification
Overall verification + certified SP-Check
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
300 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D