Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BARCONTROL
Description
HDS - Pressure Switch, 10-320bar, max. 350bar
Bill of material
HDS-1-010.00-K-2-1-BAR010.00R
GT
Device type
HDS
GW
Body material
Zinc Die-cast / Steel Zinc-plated
FA
Fluid connection
AG
Circuit Form
1 = Change-Over SPDT
SIED
SI-Unit for Pressure
EB
Desired Set Point / factory pre-set
EB2
adjustment range
bar
DR
Set Point direction
EA
Electrical connection
KL
Cable length
m
SIEKL
SI-Unit for Cable length
KLX
Cable length
MB
Piston with Sealing PTFE
EAG
Contacts
Solid Silver; self-cleaning
OEB
WITHOUT factory Pre-Set / Setting by customer
OSPV
Customer can change factory pre-set set point
OW22
issued factory certificate 2.2
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
300 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D