Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BARCONTROL
Description
MDL - Pressure Switch, 1-15bar, max. 200bar
Bill of material
MDL-1-001.00-P-1-3-BAR001.00R
GT
Device type
MDL
GW
Body material
FA
Fluid connection
AG
Circuit Form
SIED
SI-Unit for Pressure
EB
Desired Set Point / factory pre-set
EB2
adjustment range
bar
DR
Set Point direction
EA
Electrical connection
KL
Cable length
m
SIEKL
SI-Unit for Cable length
KLX
Cable length
MB
Membrane
EAG
Contacts
OEB
WITHOUT factory Pre-Set / Setting by customer
OSPV
Customer can change factory pre-set set point
OW22
issued factory certificate 2.2
CTN
Customs Tariff Number
90262080
REACH
Certificate REACH
Yes
ROHS
Certificate RoHS
Yes
GEW
Weight
100 g
INFO
PDF Datasheet
Datasheet
Preview - Generation
Preview
Quotation
3D
Dimension
2D